Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
GGB
Description
DU Thrust Washers mm - Flanged Thrust Washers mm
Bill of material
BS60DU
BESTNR
Part number
DI
Inside diameter +0.5
mm
DFL
Flange diameter h10
mm
DO
Outside diameter -0.5
mm
DP
Dowel hole +/- 0.5
mm
GEW
Weight
g
LINK
Link GGB website
Website
KAT
Category
Metal-polymer plain bearings
MAT
Material
DU
TEST
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
ZGS
Approved according to standard
FAR 25.853 und FAR 25.855
DINISO3547
DIN ISO 3547
Yes
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
good wear resistance under a wide load and temperature range when running dry
FVL
For improved performance
Dry DP4 / DP11, oil lubricated DP4 / D31, grease lubricated DP4 / DX, water lubricated DP4-B, media lubricated DP4 / DP31