Catalog navigation
Селекция на CAD модел
Налични продукти: 67
HELP_VARIABLE
Company
GGB
Description
DU-B Bushes mm - Bushes mm
Bill of material
2225DUB
BESTNR
Part number
DI
Inner diameter
mm
D0
Outside diameter
mm
B
Width
mm
GEW
Weight
g
ET1
Housing / shaft
ET2
DI/DA
mm
S3
Wall thickness
mm
C0
Outside chamfer
mm
CI
Inner chamfer
mm
LINK
Link GGB website
Website
KAT
Category
Metal-polymer plain bearings
MAT
Material
DU-B
TEST
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
ZGS
Approved according to standard
EN 1337-2 and DIN EN 1797 and ISO 21010
DINISO3547
DIN ISO 3547
Yes
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
good wear resistance at a wide load and temperature range when running dry, improved; Corrosion resistance due to bronze backing
FVL
For improved performance
Dry DP4-B, Oil lubricated DP4-B, Grease lubricated DP4-B, Water lubricated DP4-B, Media lubricated DP4-B