Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
GIMOTA
Description
Receptacle front panel mount, for higher voltages
Bill of material
GV210-24-A4SN-EAC
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GV210-24-A4SN-EAC
SIZE
Size
24
L1
50 mm
L4
25.4 mm
D1
41 mm
S1
44.5 mm
G1
1 3/8"-18 UNEF 2A