Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
GIMOTA
Description
TRACF00
Bill of material
TRACF00
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
TRACF00
L1
98.5 mm
L3
69.2 mm
L4
30 mm
L5
79 mm
L16
20.1 mm
L17
29 mm
L38
19.9 mm
B1
3 mm
B2
4 mm
B3
8.7 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    MTP - Schwehla
    RNWSB - MTP Förderbandständer
    CHELIC
    SMUB - VALVE
    MTP - Schwehla
    RNWB - MTP Förderbandständer
    GIMOTA
    TRAC(H)STx09xxxx
    WAGO
    222-415 - CLASSIC Splicing Connector, for all conductor types, max. 4 mm², 5-conductor, with levers, gray housing, Surrounding air temperature: max 40°C
    GIMOTA
    TRAC(H)STx25xxxx
    GIMOTA
    TRAC(H)STx15xxxx
    GIMOTA
    TRAC60ST
    GIMOTA
    Metallic cable clamp type C - Cable clamp Type C
    GIMOTA
    Back shell
    GIMOTA
    Protection cap for plug
    GIMOTA
    Dummy receptacle, front mount
    GIMOTA
    Back shell with groove for heatshrinkable shapes
    GIMOTA
    Back shell, female metric thread
预览
3D
尺寸标注
2D
下载CAD模型