Catalog navigation
Wybór modelu CAD
Dostępne producty: 25
HELP_VARIABLE
Company
Goebel
Description
Standard blind rivet countersunk head aluminum - aluminum
Bill of material
7070540161
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
STANDARD blind rivet countersunk head 120°
MATD
Mandrel material
Aluminium
MATH
Sleeve material
Aluminium AlMG 2,5
F
Form
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
0 mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
ISO 15982
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes