GF-7144/G.1.25.P.100.GL-GL-PVA.A.250°C
Graeff
GF-7X44 - Roller sensor
Powered by
CAD모델 선택
{graeff/gf_7x44/gf_7144_asmtab.prj},{NB=GF-7144/G.1.25.P.100.GL-GL-PVA.A.250},{COMP=Gräff GmbH},{DESC=GF-7144 - Walzenfühler (Widerstandsthermometer)},{BEST=GF-7144},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=/G},{A2=.1},{A3=},{A4=},{A5=},{A6=.25},{A7=.P},{A7H=0},{A8=100},{A9=.GL-GL-PVA},{A10=1},{A10EP=0},{A10EG=0},{A11=.250},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7144_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7144 - Roller sensor (resistance thermometer)
Bill of material
GF-7144/G.1.25.P.100.GL-GL-PVA.A.250°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7144 - Roller sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7144/G.1.25.P.100.GL-GL-PVA.A.250°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Execution
Cable outlet straight
Cable outlet angled 90°
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
1
2
A3
Element
PT100
PT1000
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Diameter
25 mm
25 mm
A7
Radius
Flat
Radius
Flat
Radius
A7H
Radius
0
0
mm
A8
Cable length
mm
값 입력 A8
Cable length
mm
cm
inch
ft
확인
A9
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A10
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A10EP
Number of poles
A10EG
Size
A11
Measuring tip maximum temperature
250
250
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청