Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Gressel
Description
Stepped grip jaw 5 mm - Top jaws
Bill of material
TFA.125.010.11
BESTNR
Order No.
TFA.125.010.11
A
Dimension
125 mm
B
Dimension
18 mm
C
Dimension
8 mm
D
Dimension
13 mm
E
Dimension
5.5 mm
DATENBLATT
Catalog PDF
Download PDF
GEW
Weight
0.11 kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Gressel
    Multigrip 90mm - Einfach- und Mehrfachspanner
    Gressel
    Jaw fix - System jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Grip jaw - Top jaws
    Gressel
    Stepped jaw coated 5 mm - Top jaws
    Gressel
    Ground jaw - Top jaws
    Gressel
    Coated jaw - Top jaws
    Gressel
    Moveable jaw with pyramid profile - System jaws
    Gressel
    Moveable jaw, clamping jaw, profiled surface - System jaws
    Gressel
    Profiled clamping jaw - Systembacken
    Gressel
    Intermediate jaw - System jaws
    Gressel
    Top jaw - System jaws
    Gressel
    Top jaw - System jaws
    Gressel
    Gripos - Machine vice
Previews
3D
2D
Сваляне на CAD модели