Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps, swivelling, size 32, with clamping screw
Bill of material
23310.0041 Down-Thrust Clamps
BESTNR
Ref. No.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
32 mm
B1
33 mm
B2
12 mm
D2
M10 mm
D3
M10 mm
H1
mm
H2
mm
H3
13 mm
H4
8.4 mm
L1
62.5 mm
L2
46 mm
L3
36 mm
CF
Clamping force
7.5 kN
TT
Tightening torque
12 Nm
G
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model