Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Hammer Caster
Description
5451S
Bill of material
5451S-NRB-50
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
H
Height
mm
AB
Mounting plate
90x90 mm
XY
Pitch of mounting hole
68x68(71x71)
P
Diameter of mounting hole
11.0 mm
E
Offset
mm
RT
Radius of turning
V
mm
K
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    Hammer Caster
    545S
    Hammer Caster
    540SR
    Hammer Caster
    540S
    Hammer Caster
    545H
    Misumi
    C-CTCJ - Casters - Medium Load, Wheel Material: Synthetic Rubber
    Misumi
    C-CTCS - Casters - Medium Load, Wheel Material: Synthetic Rubber
    Misumi
    C-CSDJ - Casters - Medium Load, Wheel Material: Urethane
    Hammer Caster
    915MA
    Hammer Caster
    413SA
    Hammer Caster
    420EA
    Hammer Caster
    415EA
    Misumi
    CJH, CJHB, CJHBD - Casters - Heavy Load Type - Swivel Type
    Misumi
    GPA_GT5090, GPA_GT5120, GPA_GT5150, GPT_GT5090, GPT_GT5120, GPT_GT5150, GPM_GT5090, GPM_GT5120, GPM_GT5150, KGPA_GT5090, KGPA_GT5120, KGPA_GT5150, KGPK_GT5090, KGPK_GT5120, KGPK_GT5150 - High Torque Timing Pulleys 5GT Type
    Hammer Caster
    415A
Previews
3D
Dimensión
2D
Descarga de modelos CAD