Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB METAL-HOOD 25P KNS-UNC TOPCE
Bill of material
HARTING 09670250425
MANUID
Product number of the Manufacturer
09670250425
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised
DESCLONG
Long Description
Shell housing, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised
MANUTYPEDESC
Manufacturer Type Description
DSUB METAL-HOOD 25P KNS-UNC TOPCE
SUPPLIERALTNO
Alternative product number
09 67 025 0425
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
DSUB METAL-HOOD 25P KNS-UNC TOPCE
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model