Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 Plug Stewart
Bill of material
HARTING 09120009957
MANUID
Product number of the Manufacturer
09120009957
DESCSHORT
Short Description
Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
RJ45 Plug Stewart
SUPPLIERALTNO
Alternative product number
09 12 000 9957
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
RJ45 Plug Stewart
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAT080
Pole number
8
AAU734
Manufacturer product description
Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)