Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16EMC/B HTE M32 PFT DL
Bill of material
HARTING 19628161121
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19628161121
DESCSHORT
Short Description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32
DESCLONG
Long Description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16EMC/B HTE M32 PFT DL
SUPPLIERALTNO
Alternative product number
19 62 816 1121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Feed-through header
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 16EMC/B HTE M32 PFT DL
AAO742
Brand
Han® EMC/B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® EMC/B
AAS460
Size of connection thread
M32
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)