카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 2,54TSPH-3 T24 SAMPLE WH WP
Bill of material
HARTING 14010313102334
MANUID
Product number of the Manufacturer
14010313102334
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB terminal block, Horizontal, With guiding pin, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3
DESCLONG
Long Description
Connectors, PCB terminal block, Horizontal, With guiding pin, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3, Copper alloy, Tin plated, Liquid crystal polymer (LCP), White
MANUTYPEDESC
Manufacturer Type Description
har-flexicon 2,54TSPH-3 T24 SAMPLE WH WP
SUPPLIERALTNO
Alternative product number
14 01 031 3102 334
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
154
AAC194
Type of packaging
Bulk packaging
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAP662
Number of rows
1
AAT080
Pole number
3
AAU734
Manufacturer product description
Connectors, PCB terminal block, Horizontal, With guiding pin, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3
AAW338
Manufacturer product designation
har-flexicon 2,54TSPH-3 T24 SAMPLE WH WP
AAZ328
Grid dimensions 2
2.540 mm
AAZ334
Type of PCB contacting
Push-in-spring-cage termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
160 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드