Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
HAWLE
Description
NL10E3 - E3 MMB-Valve - BAIO
Bill of material
5030908
IN
Item Number
LOD
LOD Level
DN1
Nominal Diameter 1
mm
DN2
Nominal Diameter 2
mm
PN
Pressure Rating
PN16
D1
mm
D2
mm
E
mm
E1
mm
TYP
Version
Typ E3
H
mm
H1
mm
L
mm
L1
mm
B
mm
A
a Spindle
mm
CS
c Spindle
mm
WS
w° Spindle
3 °
D
Ød1 Spindle
mm
W
Weight
kg
MAT
Material description DE
PL
Product Link
Link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    HAWLE
    9881K - Hawle Butterfly valve double eccentric
    HAWLE
    8510 - All flanged tee - T fitting
    HAWLE
    4000E1 - E1 valve with flanges, short
    HAWLE
    8530 - Flange curved section 90°, PN 16
    HAWLE
    4000E3 - E3 valve with flanges, short, PN 10 I PN 16
    HAWLE
    4120E3 - E3 Valve Spigot Ends, With Flange, PN10 PN16
    HAWLE
    8520 - All flanged cross - TT piece
    HAWLE
    437-00 - Combi-T gate valve "E3" - BAIO® system
    HAWLE
    NL20 - BAIO MMB-tee piece
    HAWLE
    9885 - Slanted seat check valve Özkan, metal seated
    HAWLE
    8500 - Flange pipe, PN 16
    HAWLE
    438-00 - Combi III gate valve "E3" - BAIO® system
    HAWLE
    9881 - Butterfly valves
    HAWLE
    9882 - Control valves
プレビュー
3D
情報
2D
ダウンロード(CADデータ)