Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
HEFA
Description
QVVJSF-QVWJSF - Small cross shaft universal joint / jackscrew type
Bill of material
QVVJSF-75X224-42X42
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
S45C
MAS
surface treatment
Blackening
FJ
enclosure
2 set screws
D
mm
L
mm
D2
d2
mm
D1
d1
mm
L1
mm
L2
mm
L3
mm
P
mm
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
SFKK1
Add square hole
SFKK2
Add square hole
LJKK1
Add hexagonal hole
LJKK2
Add hexagonal hole
NT
Nominal torque
N.m
MOI
Moment of inertia
Kg.m^2
INFOTEXT
website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD