Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EE08RB - Standard type, general pneumatic straight tube, medical silicone tube
Bill of material
EE08RB-0604
CNSORDERNO
SERIALS
serials
EE08RB
TYPE
type
Medical silicone tube
MATL
material quality
silica gel
FATL
Permitted fluids
water
OTA
Operating temperature atmosphere
-30~150℃
SPE
specifications
EXT
external diameter
mm
BORE
bore size
mm
MBR
Minimum bending radius
mm
MU
Minimum Units
100 m
COLOUR
transparent
RRP
Reference rice packaging (m/roll)
100
SM
Sales method
Whole-volume sales
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models