Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
CF16B - Insulation board - Standard grade - Stamping resistant type - Hole processing type
Bill of material
CF16BA-3-2K-A15-B15-T3-F9-G5-N3
CNSORDERNO
CF16BA-3-2K-A15-B15-T3-F9-G5-N3
SC
serials
CF16BA
XN
performance
standard level
LX
type
Hole processing type
CZ
material
Resin glass fiber engineering composite materials
YS
colour
white
WD
Operating ambient temperature
ordinary temperature~210℃
DRXS
thermal conductivity
0.18 W/m.k
KYQD
compressive strength
460 (N/mm^2)at23℃
KZQD
Flexural Strength
250 (N/mm^2)at23℃
MD
density
1.85 g/mm^2
GG
specifications
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+1.0/0
T
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models