Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
CF31-32B - Insulation board - hard grade/ultra-low conductivity grade - hole processing type
Bill of material
CF31BA-T5-2K-A16-B15-F9-G9-N5
CNSORDERNO
SC
serials
XN
performance
LX
type
Hole processing type
CZ
material
YS
colour
WD
Operating ambient temperature
DRXS
thermal conductivity
W/m.k
KYQD
compressive strength
(N/mm^2)at23℃
KZQD
Flexural Strength
(N/mm^2)at23℃
MD
density
g/mm^2
T
mm
TT
T tolerance
±0.3
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABT
A/B tolerance
+1.0
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
DD
d
5.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models