PM07-E100-300-L=790-H=500-N-FSL=32x55-FSR=32x55
HELLA
Sunprotection outside
Facade blinds
Powered by
CAD모델 선택
{hella/sunprotection_outside/facade_blinds/pm07_asmtab.prj},{NB=PM07(300OYNE10079050032x5532x55PN710DLH00DMSDMS2)},{M=PM07},{NOTE=All specifications in the configurator must always be specified as seen from the inside!},{LOG=300},{POS=O},{IS=Y},{CIS=N},{BS=E100},{W=790},{H=500},{BI=0},{AA=PN7},{PC=10},{TGL=32x55},{TGR=32x55},{GAL=},{GAR=},{EC=},{DS=DL},{CE=H},{EX=0},{MTL=DMS},{MTR=DMS},{FC=2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
HELLA
Description
PM07 - Concealed awnings protect
Bill of material
PM07-E100-300-L=790-H=500-N-FSL=32x55-FSR=32x55
M
Model
PM07
NOTE
Note
All specifications in the configurator must always be specified as seen from the inside!
LOG
Level of Geometry
300 = middle level of details
200 = no details
300 = middle level of details
200 = no details
POS
Curtain Open/Closed
Open
Closed
Open
Closed
IS
Identical sides
Yes
No
Yes
No
CIS
Combination of individual systems
Single element
Combination start
Combination middle
Combination end
Single element
Combination start
Combination middle
Combination end
BS
Box size
E100 ✔
E100
E100
E115
E115
E130
E130
W
Width
mm
값 입력 W
Width
mm
cm
inch
ft
확인
H
Height
mm
값 입력 H
Height
mm
cm
inch
ft
확인
BI
Backside insulator
0
20
30
40
0
20
30
40
mm
AA
Aluminium angle
PN 7
PN 15
PN 27
PN 37
PN 47
Without
PN 7
PN 15
PN 27
PN 37
PN 47
Without
PC
Plaster carrier
10
20
10
20
mm
TGL
Type of guiding left
32x55 ✔
32x55
32x55
32x97
32x97
TGR
Type of guiding right
32x55 ✔
32x55
GAL
Guide rail adapter Left
No
20mm profile
30mm profile
40mm profile
No
20mm profile
30mm profile
40mm profile
GAR
Guide rail adapter Right
No
No
EC
End cap
Standard
Sloped 5°
Standard
Sloped 5°
DS
Drive selection
Drive left
Drive right
Drive left
Drive right
CE
Cable exit
Rear ✔
Rear
Rear
Above
Above
EX
Extension
MTL
Mounting type Left
Direct mounting - Side ✔
Direct mounting - Side
Direct mounting - Side
Direct mounting - Front
Direct mounting - Front
MTR
Mounting type Right
Direct mounting - Side ✔
Direct mounting - Side
FC
Fabric color
Grey
White
Blue
Green
Red
Grey
White
Blue
Green
Red
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청