Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hettich
Description
Internal pot-and-pan drawer 100 set InnoTech Atira, white - Internal pot-and-pan drawer 100 set InnoTech Atira, white
Bill of material
9216578
ARTICLENO
Order Number
9216578
NL
620.000 mm
CW
600.000 mm
B
2.000 mm
C
1.000 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model