Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
HPC
Description
PF45 - Worm and wheel gearbox - With flange - Torque up to 40Nm
Bill of material
HPC - PF45-120
REF
Part number
RAP
Ratios
AH
Helix angle
NBR
N° threads
VME
Max. input speed
3000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
1000t/min
M
Reflected inertia at input
kg.m²
IRR
Self locking output
INFO
Informations
Information
INFO