카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ACON-CB-2WAI-NP-0-0
IAI
Controller
Position Controller
ACON
Powered by
CAD모델 선택
{iai/controller/position_controller/acon/acon_cb_asmtab.prj},{NB=ACON-CB-2WAI-NP-0-0},{SER=ACON},{TYPE=Standard type},{MOT=2},{EN=WAI},{OP=},{IOTYPE=NP},{CL=0},{V=DC24V},{ABS=},{MO=},{TYPEX=CB},{COMMENT=The controller external form does not depend on the kind of I/O type},{PPATH=acon_cb_cgb_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
IAI
Description
ACON-CB/CGB
Bill of material
ACON-CB-2WAI-NP-0-0
CNSORDERNO
Order number
ACON-CB-2WAI-NP-0-0
ACON-CB-2WAI-NP-0-0
SER
Series
ACON
TYPE
Type
Standard type
Standard type
MOT
Motor
2 : 2W motor
5 : 5W motor
5S : 5W motor
10 : 10W motor
20 : 20W motor
20S : 20W motor
30 : 30W motor
2 : 2W motor
5 : 5W motor
5S : 5W motor
10 : 10W motor
20 : 20W motor
20S : 20W motor
30 : 30W motor
EN
Encoder
WAI : Battery-less Absolute
A : Absolute
WAI : Battery-less Absolute
A : Absolute
OP
Option
no option
HA : High Acceleration/Deceleration Type HA
LA : Low Power Consumption Type
no option
HA : High Acceleration/Deceleration Type HA
LA : Low Power Consumption Type
IOTYPE
I/O Type
NP: PIO specification (NPN type)
PN: PIO specification (PNP type)
PLN: Puls-train (NPN type)
PNP: Puls-train (PNP type)
DV: DeviceNet connection specification
CC: CC-Link connection specification
PR: PROFIBUS-DP connection specification
CN: CompoNet connection specification
ML: MECHATROLINK II connection specification
ML3: MECHATROLINK III connection specification
EC: EtherCAT connection specification
EP: EtherNet/IP connection specification
PRT: EtherNet/IP connection specification
CIE : CC-Link IE Specification
NP: PIO specification (NPN type)
PN: PIO specification (PNP type)
PLN: Puls-train (NPN type)
PNP: Puls-train (PNP type)
DV: DeviceNet connection specification
CC: CC-Link connection specification
PR: PROFIBUS-DP connection specification
CN: CompoNet connection specification
ML: MECHATROLINK II connection specification
ML3: MECHATROLINK III connection specification
EC: EtherCAT connection specification
EP: EtherNet/IP connection specification
PRT: EtherNet/IP connection specification
CIE : CC-Link IE Specification
CL
I/O Cable lenght
0 : No cable
2 : 2m
3 : 3m
5 : 5m
0 : No cable
2 : 2m
3 : 3m
5 : 5m
m
V
Volt
DC24V
V
ABS
Incremental
AB : Absolute battery included
ABU : Absolute battery unit is included
ABUN : No battery
Incremental
AB : Absolute battery included
ABU : Absolute battery unit is included
ABUN : No battery
MO
Mounting
Screw
DN : DIN Rail
Screw
DN : DIN Rail
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청