目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-SA8R-WA-400-5-50-T2-P-ML
IAI
Cylinder (Robot Cylinder)
Slider Type
RCS4 series
Motor reverse type
Powered by
CAD模型選擇
{iai/cylinder_robot/slider_type/rcs4_series/motor_reverse_type/rcs4_sa8r_asmtab.prj},{NB=RCS4-SA8R-WA-400-5-50-T2-P-ML(0,0)},{TYPE=RCS4-SA8R},{TYPE1=8},{ET=WA},{MO=400W},{LBS=5.0},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{OPDCM=ML},{CDCX='','Standard','-CJT','CJT','-CJB','CJB','-CJO','CJO'},{OPTREV=},{OPTSR=},{OPTSS=},{OPTW=1},{POS=0},{POS2=0},{STROKEX=[50:1100/50]},{LBSX=5,10,20,30,48},{X=4},{SLL=165.000},{SLD=35.000},{MOX=400},{PPATH=rcs4_sa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS4-SA8R
Bill of material
RCS4-SA8R-WA-400-5-50-T2-P-ML
CNSORDERNO
Order number
RCS4-SA8R-WA-400-5-50-T2-P-ML
TYPE
Type
RCS4-SA8R
ET
Encoder Type
WA
MO
Motor Type
400W
LBS
Lead of Ball Screw
5.0
10.0
20.0
30.0
48.0
5.0
10.0
20.0
30.0
48.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJT
CJB
CJO
Standard
CJT
CJB
CJO
OPDCM
Option : Motor direction
ML : Left
MR : Right
ML : Left
MR : Right
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTSR
Option: Slider roller specification
No
Yes
No
Yes
OPTSS
Option : Slider Spacer
No
Yes
No
Yes
OPTW
Option : Double slider
Standard
Standard
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求