Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
IAI
Description
EC-GRBP10_W
Bill of material
EC-GRBP10MW-30-1-1-MJF1-RCH
CNSORDERNO
Order Number
EC-GRBP10MW-30-1-1-MJF1-RCH
SERIES
Series
EC
TYPE
Type
GRBP10
DR
Deceleration ratio
M: Reduction ratio 1.25
SPCF
Specification
Dust and drip-proof specification
S
Stroke
30 mm
CTYPE1
Actuator cable length
m
CTYPE2
Power supply / I/O cable type
LTC2
Power supply / I/O cable length
OPTACR
Option: RCON-EC connection specifications
OPTCD
Option : Cable direction
OPTJYW
Option : Waterproof Joint cable
OPTMJF
Option : Finger attachment attachment jig
OPTREV
Option : Reversed home specification
OPTPNP
Option : PNP
OPTRC
Option : Rubber cover
OPTPS
Option : Power supply 2 system specification
OPTWA
Option : Batteryless absorber
OPTWL
Option : Wireless communication
POS
Position of finger
mm
Enter value for POS
Position of finger
mm
cm
inch
ft
TF
Thread Feature option
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model