您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
TTA-C2-WA-50-45-NP-E-E-PU
IAI
Table Top Robot
TTA Series
2 axis
Powered by
CAD模型選擇
{iai/table_top_robot/tta_series/2_axis/tta_c2_5045_asmtab.prj},{NB=TTA-C2-WA-50-45-NP-E-E-PU_1(0_0)},{SS=TTA},{T=C2},{ENTYPE=WA},{SX=500},{XOR=},{SY=450},{YOR=},{SSLOT=NP},{ES1=E},{ES2=E},{CL=},{PCS=PU},{OS=},{OF=1},{OPT=},{POSX=0},{POSY=0},{SSO=},{PPATH=tta_c2_5045/tta_c2_5045_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
500x450 - TTA-C2-50-45
Bill of material
TTA-C2-WA-50-45-NP-E-E-PU
CNSORDERNO
Order number
TTA-C2-WA-50-45-NP-E-E-PU
SS
Series
TTA
T
Type
C2
C2G
C2SL
C2SH
C2SLG
C2SHG
C2
C2G
C2SL
C2SH
C2SLG
C2SHG
ENTYPE
Encoder type
Battery less abso
Incremental
Battery less abso
Incremental
SX
X Stroke
500
mm
XOR
X option : Reversed-home specification
No
Yes
No
Yes
SY
Y Stroke
450
mm
YOR
Y option : Reversed-home specification
No
Yes
No
Yes
SSLOT
Standard Slot
NPN
PNP
NPN
PNP
ES1
Extend slot 1
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
ES2
Extend slot 2
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
CL
I / O Cable length
No
2m
3m
5m
No
2m
3m
5m
PCS
Power Cable
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
OS
Option : Switch
No
Yes
No
Yes
OF
Option : Foot
No
6 brackets
No
6 brackets
OPT
Option : Y axis height & position
No
Height : +50mm, Position : Standard
Height : +100mm, Position : Standard
No
Height : +50mm, Position : Standard
Height : +100mm, Position : Standard
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
確定
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
確定
SSO
Side Slot Option
No
SLT
SLT0
No
SLT
SLT0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求