Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMATE 23 Circular Plastic Connector Plug - IP67 Overmold
Bill of material
23P1T-B02P1-XXXXX-M001
PN
Part Number
23P1T-B02P1-XXXXX-M001
SERIES
Base Number
iMate 23
CSM
Coupling Style / Material
CT
Connector Type
OM
Overmold Material
ENDB
Double End (End B)
CPN
Cable Part Number
XXXXX
CS
Contact Size
NOC
Number of Contacts
CG
Contact Gender
IC
Insert Code
B02P1
UNIT
Unit
L
Length
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD