카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
E/148048/A01/BXX/100
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Powered by
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/e_140000_asmtab.prj},{NB=E/148048/A01/BXX/100_20______00_8__},{RS=14 – Rodless},{SP=8},{BS=48},{P=00},{GB=01},{VAR=M},{HUB=100},{HUBST=20},{PMU=0},{SPP=},{MD=A},{M=XX},{MP=B},{CBD=},{FS=},{CM=0},{PR=},{FM=},{CMM=},{RM=},{SWCH=},{INFOWWW=Link},{PPATH=../assemblies/e_140000_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Series E/140000 - Rodless Electric Actuator
Bill of material
E/148048/A01/BXX/100
CNSORDERNO
Item
E/148048/A01/BXX/100
RS
Series
14 – Rodless
SP
Series
8 – rodless toothbelt version
9 – rodless spindle version
8 – rodless toothbelt version
9 – rodless spindle version
BS
Frame size
48
60
80
100
48
60
80
100
mm
P
Pitch
-
-
mm
GB
Gear box ratio
01 – no gear box
04 – ratio 1:4
07 – ratio 1:7
01 – no gear box
04 – ratio 1:4
07 – ratio 1:7
HUB
Stroke length
mm
값 입력 HUB
Stroke length
mm
cm
inch
ft
확인
HUBST
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
SPP
Spindle supports
-
-
MD
Motor direction
A – motor in right position
B – motor in left position
A – motor in right position
B – motor in left position
M
Motor
XX - No motor
EA - Frame 55 motor, 1,05 Nm, without brake, Resolver
EB - Frame 55 motor, 1,05 Nm, without brake, Multiturn
EM - Frame 55 motor, 1,05 Nm, with brake, Resolver
EN - Frame 55 motor, 1,05 Nm, with brake, Multiturn
XX - No motor
EA - Frame 55 motor, 1,05 Nm, without brake, Resolver
EB - Frame 55 motor, 1,05 Nm, without brake, Multiturn
EM - Frame 55 motor, 1,05 Nm, with brake, Resolver
EN - Frame 55 motor, 1,05 Nm, with brake, Multiturn
MP
Motor Mounting
B – actuator including coupling housing
C – actuator including coupling housing and coupling
D – actuator including coupling housing, coupling and motor flange
B – actuator including coupling housing
C – actuator including coupling housing and coupling
D – actuator including coupling housing, coupling and motor flange
CBD
Coupling bore diameter
-
-
mm
FS
Flange size
-
-
CM
Centre Mount
No additional foot mounting
1 x additional foot mounting
2 x additional foot mounting
3 x additional foot mounting
4 x additional foot mounting
No additional foot mounting
1 x additional foot mounting
2 x additional foot mounting
3 x additional foot mounting
4 x additional foot mounting
SWCH
Magnetically operated switches
None
Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
Solid state switch with integral 2 m PVC cable, NPN
Solid state switch with integral 5 m PVC cable, NPN
Solid state switch with integral 10 m PVC cable, NPN
Solid state switch with plug M8x1, 300 mm PUR cable, NPN
Reed switch with integral 2 m PVC cable
Reed switch with integral 5 m PVC cable
Reed switch with integral 10 m PVC cable
Reed switch with integral 5 m PUR cable
Reed switch with plug M8x1, 300 mm PUR cable
Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
Reed switch with changeover functionality, integral 5 m PVC cable
2x Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
2x Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
2x Solid state switch with integral 2 m PVC cable, NPN
2x Solid state switch with integral 5 m PVC cable, NPN
2x Solid state switch with integral 10 m PVC cable, NPN
2x Solid state switch with plug M8x1, 300 mm PUR cable, NPN
2x Reed switch with integral 2 m PVC cable
2x Reed switch with integral 5 m PVC cable
2x Reed switch with integral 10 m PVC cable
2x Reed switch with integral 5 m PUR cable
2x Reed switch with plug M8x1, 300 mm PUR cable
2x Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
2x Reed switch with changeover functionality, integral 5 m PVC cable
None
Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
Solid state switch with integral 2 m PVC cable, NPN
Solid state switch with integral 5 m PVC cable, NPN
Solid state switch with integral 10 m PVC cable, NPN
Solid state switch with plug M8x1, 300 mm PUR cable, NPN
Reed switch with integral 2 m PVC cable
Reed switch with integral 5 m PVC cable
Reed switch with integral 10 m PVC cable
Reed switch with integral 5 m PUR cable
Reed switch with plug M8x1, 300 mm PUR cable
Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
Reed switch with changeover functionality, integral 5 m PVC cable
2x Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
2x Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
2x Solid state switch with integral 2 m PVC cable, NPN
2x Solid state switch with integral 5 m PVC cable, NPN
2x Solid state switch with integral 10 m PVC cable, NPN
2x Solid state switch with plug M8x1, 300 mm PUR cable, NPN
2x Reed switch with integral 2 m PVC cable
2x Reed switch with integral 5 m PVC cable
2x Reed switch with integral 10 m PVC cable
2x Reed switch with integral 5 m PUR cable
2x Reed switch with plug M8x1, 300 mm PUR cable
2x Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
2x Reed switch with changeover functionality, integral 5 m PVC cable
INFOWWW
Datasheet
Product Datasheet (PDF)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청