Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVDF Series - Variable Vacuum/Variable Flow, Extremely Dirt Tolerant Venturi Vacuum Pumps
Bill of material
NVDF-10-PXX-S00M01
CNSORDERNO
Order number
NVDF-10-PXX-S00M01
UN
Thread Type
MN
Model No.
OPVL
Vacuum Level Preset
S
Silencer
MAT
Material
A
Air Supply Port A
1/8 NPT F
B
Vaccum Port B
1/4 NPT F
C
Exhaust Port C
1/4 NPT F
D
0.13 [3.2] INCH [mm]
E
0.74 [18.8] INCH [mm]
F
0.87 [22.1] INCH [mm]
H
.150 [38.1] INCH [mm]
J
2.27 [57.7] INCH [mm]
K
3.73 [94.7] INCH [mm]
L
- INCH [mm]
M
1.24 [31.5] INCH [mm]
N
- INCH [mm]