Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
IMI Norgren
Description
NC60, NC90, NC100, NC150 (L, M, H)-RTM - Mid Series RTM Venturi Vacuum Cartridges
Nomenclature
NC60M-RTM
CNSORDERNO
Order number
NC60M-RTM
TT
Thread Type
Metric
MF
Max. Flow Level
MV
Max. Vac Level
OP
Operating Pressure
A
0.22 [5.59] INCH [mm]
B
0.37 [9.40] INCH [mm]
C
0.22 [5.59] INCH [mm]
D
0.21 [19.05] INCH [mm]
E
0.75 [10.16] INCH [mm]
F
4.43 [112.52] INCH [mm]
H
2.57 [65.28] INCH [mm]
J
1.46 [37.08] INCH [mm]
K
0.45 [11.43] INCH [mm]
L
0.35 [8.89] INCH [mm]
M
0.35 [8.89] INCH [mm]
N
0.50 [12.70] INCH [mm]
P
0.75 [19.05] INCH [mm]
R
0.63 [16.00] INCH [mm]
S
0.25 [6.35] INCH [mm]