Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NDF Series - NDF Series Material Conveying Pumps
Bill of material
NDF13-VSES-M01
CNSORDERNO
Order number
NDF13-VSES-M01
PR
Product
NDF Series
UN
Units
AS
Air Supply Line / Transfer Hose
BB
B Vacuum Port
CC
C Exhaust Port
MAT
Material
A
A Air Supply Port
1/8 NPT F
B
Vacuum Port Tthread Options
-
C
Exhaust Port Tthread Options
-
D
D Minimum bore
0.15 [3.7] INCH
E
0.48 [12.2] INCH [mm]
F
1 [25.4] INCH [mm]
H
0.5 [12.7] INCH [mm]
J
1.48 [37.6] INCH [mm]
K
3 [76.2] INCH [mm]
L
0.5 [12.7] INCH [mm]
M
0.99 [25.1] INCH [mm]
W
Weight
1.5 oz
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés