Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A1025 - Paper holder
Bill of material
A1025ACR
CODE
Code
MAT
Material
mm
SDESCR1
Very short description 1
INDA Paper holder Cm17.6X9.1 H5.3
SDESCR2
Very short description 2
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Paper holder Cm17.6X9.1 H5.3 CR
INTERCODE
International code
HEIGHT
Height
5.3 cm
WIDTH
Width
17.6 cm
DEPTH
Depth
9.1 cm
WEIGHT
Weight
0.155 kg
SER
Series
Gealuna 1000
LINE
Paper holder
MOD
Model
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
CODESCR1
Description Code Level 1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models