Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-TOP WINFRAMER SYSTEM PROFILE
Bill of material
607IIIK-120x080
MAT
material description (THERMAPOR)
EPS-F, colour silver-grey
B1
projection system profile
mm
B
projection x height
BIS
build in Situation
INFO
data sheet
data sheet
PR
test reports
test reports
AT
tender texts
info
LODDEST
LOD Destination
LODLEVEL
LOD Level
WEB
to website
BR
brochure
Brochure pre-wall mounting
BK
building material class
DIN EN 13501-1 E
WL
thermal conductivity
DIN EN 12667 λ = 0,040 W / (m · K)
LW
length-related heat transition coefficient
W/m·K
U
average U-value
W/m^2 K
VR
installation instruction
installation instructions
PK
catalogue
catalogue
RG
density
150  ± 10 % kg/m^3
FS
flame retardant
HBCD-free flame retardant
UV
UV light stability
at least 6 months direct weathering during the construction phase
VAB
compatibility with adjacent building materials
requirements fulfiled
VS
compatibility with salt water
resistant
VSS
compatibility with hydrochloric acid (10%)
resistant
VN
compatibility with caustic soda (10%)
resistant
FK
air permeability coefficient
0,00 m^3/[h.m.(daPa)]^n
FT
form stability under thermal load
- 40  to + 85 °C
TB
temperature stability range
long-term +85 °C
AB
ageing resistance
resistant to rotting, non-rotting
BGK
bending resistance
≥ 650 kPa
SSP
shear stress
0,217 N/mm^2
KV
creep characteristics at 20% and 60%
0,68 0/00 to 5,2 0/00
WAK
water absorption (28 days storage)
≤ 1,5 Vol. %
WDS
water vapour diffusion resistance ?
< 70
AFS
waste code
170604, 170904
MT
dimension tolerance fulfiled
DIN 7715 T5 P3
LZ
shelf life
24 months
VIDEO
Video Link
Successful sealing has a system: ISO-TOP WINFRAMER "TYPE 3"
ARTNR
Article No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models