Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/LL-A - Safety Coupling with Outer Cone and 2 Ball Bearings
Bill of material
KBK/LL-A-150-20-50Nm-C-1
SIZE
Size
L
Length (±2)
mm
L3
Length
mm
D
Outer Diameter
mm
D1
Bore Size (H7) min-max
mm
输入参数值: D1
Bore Size (H7) min-max
mm
cm
inch
ft
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
IG
Thread(6x)
mm
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    igus
    WKM - Metric sizes, Standard – iglidur® W300; extreme wear resistance
    igus
    DryLin® SHT - Basic
    igus
    DryLin® SHTC-HYD - Hygienic design
    igus
    STZ-Q10-AR-1012-16 - Adapter for flange end support
    igus
    QWE - Bearing carriage, adjustable
    igus
    DryLin® TK-01... HKA - Manual clamping | mm
    igus
    DryLin® TKA-01 - Automatic | mm
    igus
    J350FRM - Trapezoidal lead screw nuts with flange
    igus
    SWM - Steel Shaft, mm
    igus
    GERMK - Metric sizes, right-hand thread, with clevis pin and circlip
    igus
    KBLI - Inch sizes, left-hand thread
    igus
    N 17 - Low-Profile Linear Guide
    igus
    WGRM LC - Winkelgelenk, metrische Abmessungen, Rechtsgewinde, Low-Cost
    igus
    ECLM - Metric sizes
预览
3D
尺寸标注
2D
下载CAD模型