Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/BKPK - Safety Coupling axial pluggable with collet clamp
Bill of material
KBK/BKPK-30-91-10-10-5Nm-C-1
SIZE
Size
mm
L
Length ±2
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
mm
D1
Bore (H7)
mm
Введите значение для D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Введите значение для D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
H
mm
F
Screw (ISO 4762)
mm
LD
Pass length stepped bore
- mm
S
Disengagement Travel
mm
E1
mm
L2
mm
L3
mm
V
mm
TA
Tightening Torque
mm
CNSMASSEXACT
Mass
mm
J
Moment of Inertia
mm
RPM
Speed max.
mm
CT
Torsional Spring Stiffness
mm
CR
Radial Spring Stiffness
mm
CA
Axial Spring Stiffness
mm
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 mm
DT
Disengagement Torque
mm
Введите значение для DT
Disengagement Torque
mm
cm
inch
ft
SCH
Position
mm
OTR
Overload Torque Range
mm
INFO1
Technical Data Sheet
Product Information mm
INFO2
Specific Information
Product Information mm
INFO3
Operating / Installation Instruction
Product Information mm