Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
KEBA
Description
KeContact P30 x-series - x-series EN Type2 22W
Bill of material
123250 x-series EN Type2 6m Cable 22kW
MANR
Art.Nr.
123250
LODLEVEL
LOD Level
PB
Product description
x-series EN Type2 6m Cable 22kW-WLAN/4G-RFID-MID - GREEN EDITION
PC
Product Code
KC-P30-EC2404E2-M0R-GE
EAN
EAN- Code
9120050714458
LEI
Performance variants
22 kW
KA
Cable
Type 2 cable: up to 32 A / 400 V AC according to EN 62196-1 and VDE-AR-E 2623-2-2
STR
Power monitoring
Yes
FAR
Color
RAL 7004 (signal gray) / RAL 7016 (anthracite gray)
LAD
Charging mode
Mode 3 according to IEC 61851-1 AC charging
UBE
Overvoltage category
III according to EN 60664
SCH
Protection class
I
SCHU
Protection class
IP54
SGEG
Protection against mechanical impact
IK10
BEM
Rated short-time withstand current
< 10 kA (effective value according to EN 61439-1)
INT
Internal direct fault current monitoring (RDC-DD)
> 6 mA (characteristic according to IEC 62955, < 10 s)
VEN
Ventilation
No charge is started when ventilation is requested from the vehicle.
VER
Rated supply voltage (Europe), 22 kW variant
3 x 230/ 400 V
NEN
Nominal current (configurable), 22 kW variant
10 / 13 / 16/ 20/ 25/ 32 A
NET
Power frequency
50 Hz
NETZ
Net forms
TT / TN / IT
EIG
Self-consumption
Idle: 3, Plugged in: 4.5, Charging: 6.5 W
TYP
Typ
Spring clamp
KAB
Cable entry
Top side (surface-mounted), rear side (flush-mounted)
ANS
Connection cross section of the supply
Minimum cross-section (depending on the cable and the type of installation)
ANS1
Connection cross-section of the supply, 16 A rated current
5x2.5 mm^2
ASN2
Anschlussquerschnitt der Versorgung, 32 A Nennstrom
5x6.0 mm^2
QUE
Cross section (cable)
0.2-10 mm^2
AWG
24-6
ABI
Stripping length
12 mm
TEM
Temperature rating
105 °C
VERW
Application
Indoor and outdoor
ZUG
Access restrictions at the installation site
Restricted and unrestricted access
MON
Assembly (stationary)
On the wall or on the pedestal
BET1
Operating temperature,16 A
-25 to +50 (without direct sunlight) °C
BET2
Operating temperature, 32 A
-25 to +40 (without direct sunlight) °C
LAG
Storage temperature
-25 to +80 °C
REL
Relative air humidity
5% to 95% non-condensing
HOH
Elevation
max. 2,000 m above sea level
TEMP
Rate of temperature change
max. 0.5 °C/min
TEMH
Temperature response
Automatic power reduction in case of overtemperature °C/min
ETH1
Ethernet1
LSA+® terminals
ETH
Ethernet2
RJ45 (for debug)
USB
Usb Typ
A, USB 2.0 (Hi-Speed)
MAU
Max. Output current
500 mA
FRE
Release input type
External, potential-free switching contact
KLE
Terminal type
Spring clamp
QUER
Cross section
0,08 – 4 mm^2
AWG1
AWG
28 – 12
ABIS
Stripping length
8 mm
SCHA
Switch contact output type
External safety extra-low voltage, <50 V AC (50/60 Hz), ≤24 V DC
NOTW
Necessary current limitation
<0,5 A
SCKLE
Switch contact output, terminal type
Spring clamp
SCQU
Switch contact output, cross section
0,08 – 4 mm^2
SCAW
Switch contact output, AWG
28 – 12
AB
Stripping length
8 mm
RFI
RFID card, type
MIFARE card / tag according to ISO 14443 or ISO 15693
UNT
Supported bands
4G with fallback to 3G/2G ● LTE (4G) bands: 1, 3, 8, 20, 28 ● UMTS/HSPA+ (3G) bands: 1, 8 ● GSM/GPRS/Edge (2G) dual band
MAX
Max. Data rate
LTE CAT 1 Download: 10.2 MBit/s* Upload: 5.2 MBit/s* *Depending on external influences
SIM
SIM card
SIM card with 4G authentication Size: Mini-Sim (2FF) Type: Industrial/M2M recommended
EMID
Energy meter MID - type
Active power meter
ZUL
Approval
National approval
GAN
Accuracy class
Class B (according to EN 50470-1 / -3)
CE
CE Declaration of Conformity
Yes
ZE
Z.E. Ready
Yes
EV
E. V. Ready
Yes
MID
Yes
ME
No
H
Height
643 mm
B
Wide
240 mm
T
Depth
142 mm
G
Weight
Approx. 5.3 - 7.8 kg (depending on variant) kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model