Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Kepner Products
Description
Model 6000 -SAE-SAE - Inline Check And Relief Valves
Bill of material
6010A-1
PN
Part Number
PS
Port Size
Дюйм
PCI
Inlet Port Type
SAE (Female)
PSI
Inlet Port Size
PCO
Outlet Port Type
SAE (Female)
PSO
Outlet Port Size
CM
Construction Materials
ORS
O-Ring Seal
CP
Crack Pressure
OPR
Standard Operating Pressure*
Up to 3,000 PSIG
OP
Standard Temp. Range**
-40°F to 300°F oil; 250°F air
FC
Flow Coefficient
BOD
Body
Aluminum, Anodized
CAP
Cap
Aluminum, Anodized
RET
Retainer
Aluminum, Anodized
POPP
Poppet
Aluminum, Anodized
SPRING
Spring
302 Stainless Steel
ORINGI
O-Ring
Buna-N