Apollo10001000B1A2M2B24N1-16PMOp
Light + Air
Apollo
Powered by
CAD모델 선택
{kingspan_kla/apollo/apollo_asmtab.prj},{NB=Apollo10001000B1A2M2B24N1-16PMOp},{IDNR=},{PN=Apollo},{LODLEVEL=300},{W=1000},{L=1000},{BASE=B1},{LIDS=A2},{CON=M2B24},{FLTY=N1-16},{COPC=PM},{OC=Op},{PPATH=parts/apollo_asmtpl.prj},{CPC=},{DL=https://www.coltgroup.com/files/colt/gpm/pdf/Apollo/Apollo-Brochure.pdf},{PL=https://www.coltinfo.co.uk/colt-product-library/natural-flap-ventilators/apollo.html}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Light + Air
Description
Apollo
Bill of material
Apollo10001000B1A2M2B24N1-16PMOp
PN
Product Range
Apollo
W
Width
mm
값 입력 W
Width
mm
cm
inch
ft
확인
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
BASE
Base
B1 (Single skin base)
B2 (Double skin base with integral insulation material)
B3 (Thermally broken design of the base and the flaps)
B1 (Single skin base)
B2 (Double skin base with integral insulation material)
B3 (Thermally broken design of the base and the flaps)
LIDS
Lids
A2 (20 mm aluminium panel)
PC167 (16 mm polycarbonate panel / clear)
PO167 (16 mm polycarbonate panel / opaque)
PG167 (16 mm polycarbonate panel / grey)
PO16H (16 mm polycarbonate panel / opaque / hail-resistant)
PC1621 (16mm polycarbonate panel / 6mm clear + 10mm clear)
PO1621 (16mm polycarbonate panel / 6mm clear + 10mm opaque)
PC32 (32 mm polycarbonate panel / clear)
PO32 (32 mm polycarbonate panel / opaque)
A2 (20 mm aluminium panel)
PC167 (16 mm polycarbonate panel / clear)
PO167 (16 mm polycarbonate panel / opaque)
PG167 (16 mm polycarbonate panel / grey)
PO16H (16 mm polycarbonate panel / opaque / hail-resistant)
PC1621 (16mm polycarbonate panel / 6mm clear + 10mm clear)
PO1621 (16mm polycarbonate panel / 6mm clear + 10mm opaque)
PC32 (32 mm polycarbonate panel / clear)
PO32 (32 mm polycarbonate panel / opaque)
CON
Controls
M2B24 (2 electric actuators 24V DC)
M2B230 (2 electric actuators 230V AC)
P2BD (2 double locking pneumatic cylinders)
M2B24 (2 electric actuators 24V DC)
M2B230 (2 electric actuators 230V AC)
P2BD (2 double locking pneumatic cylinders)
FLTY
Flange type
N1-16 (flange for fixing into 16mm thick glazing)
N1-24 (flange for fixing into 24mm thick glazing)
N2 (Flange for fixing under sheeting)
N3 (Flange for fixing onto sheeting)
N5 (Flange for fixing onto upstands)
X (Customer specific flange)
N1-16 (flange for fixing into 16mm thick glazing)
N1-24 (flange for fixing into 24mm thick glazing)
N2 (Flange for fixing under sheeting)
N3 (Flange for fixing onto sheeting)
N5 (Flange for fixing onto upstands)
X (Customer specific flange)
COPC
Finish
PM (Polyester powder finish, gloss 30-60%)
PS (Polyester powder finish, gloss 60-70%, Standard)
X (Mill finish - natural aluminium)
PM (Polyester powder finish, gloss 30-60%)
PS (Polyester powder finish, gloss 60-70%, Standard)
X (Mill finish - natural aluminium)
OC
Open / closed
Open
Closed
Open
Closed
WEIGHT
Weight
47
kg
U
U-value
2.68
W/m2K
CPC
Color of powder coating - 'RAL colors available'
DL
Download leaflet
https://www.coltgroup.com/files/colt/gpm/pdf/Apollo/Apollo-Brochure.pdf
PL
Product link
https://www.coltinfo.co.uk/colt-product-library/natural-flap-ventilators/apollo.html
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청