Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0112.1112X50
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Tension levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/spannhebel/06383.prj},{NB=K0112.1112X50},{BESTKIPP=K0112.1112X50},{GR=1},{X=M 12},{H1=9.5},{A=88.0},{A1=92},{A2=15},{D=16},{D1=24},{D2=25},{D3=10},{H=44.5},{H2=41.800},{H4=63.5},{H3=49.5},{L=50},{ZZ=22},{GEW=0.2256},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245076239},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{GRAD=20},{XA=10.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 34
HELP_VARIABLE
Company
KIPP
Description
K0112 - Tension levers safety external thread
Bill of material
K0112.1112X50
BESTKIPP
Order No.
K0112.1112X50
K0112.1112X50
GR
size
1
1
X
External thread
M 12
M 12
H1
height
9.5
9.5
mm
A
Length
88.0
88.0
mm
A2
Length
15
mm
D
diameter
16
16
mm
D1
diameter
24
24
mm
D2
diameter
25
25
mm
D3
diameter
10
10
mm
H
height
44.5
44.5
mm
H2
41.800
41.800
H4
height
63.5
63.5
mm
H3
height
49.5
49.5
mm
L
Length
50
50
mm
ZZ
No. of teeth
22
22
GEW
Approx. weight
0.2256
0.2256
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245076239
4059245076239
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청