Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
KIPP
Description
K1337 - Hinges weldable, stainless steel
Bill of material
K1337.016080
BESTKIPP
Order No.
MATERIAL
material
Stainless steel
W
rotation angle
°
A
width
20 mm
B
Length
mm
D
diameter
16 mm
D1
diameter
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.