Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0853.96008016
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Toe Clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/tiefspanner/04470-05_5.prj},{NB=K0853.96008016},{BESTKIPP=K0853.96008016},{B=25},{B1=8.5},{B2=14},{H=7.5},{H1=16},{H2=7},{L=60},{L1=16.5},{L2=10.0},{GEW=0.0208},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245243785},{FILTER=KIPP,NORELEM,},{W=1},{XA=13.5},{XB=15},{XC=1},{XD=2},{XE=1.06},{XF=0.5},{XG=6},{XH=13},{XI=8},{XJ=4.4},{XK=7.0},{XL=4},{XM=3},{XN=4.5},{XO=2.5},{XP=5},{XQ=45},{XR=20},{XS=16},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0853 - Adjustable Toe Stops
Bill of material
K0853.96008016
BESTKIPP
Order No.
K0853.96008016
K0853.96008016
B
width
25
25
mm
B1
Length
8.5
8.5
mm
B2
Length
14
14
mm
H
Length
7.5
7.5
mm
H1
height
16
16
mm
H2
height
7
7
mm
L
Length
60
60
mm
L1
Length
16.5
16.5
mm
L2
Length
10.0
10.0
mm
GEW
Approx. weight
0.0208
0.0208
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245243785
4059245243785
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação