Catalog navigation
CAD Model seçimi
Uygun ürünler: 26
HELP_VARIABLE
Company
KIPP
Description
K1828 - Multi-clamping system double-sided wedge clamps Fixed jaw ES
Bill of material
K1828.07260001
BESTKIPP
Order No.
AUSF
Ausführung
B
width
mm
L
Length
mm
L1
Length
96 mm
L2
Length
200 mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L7
Length
mm
LMIN
Length
mm
LMAX
Length
mm
D
Durchmesser
25 mm
D1
Durchmesser
mm
D2
Durchmesser
mm
D3
Durchmesser
16 mm
D4
Durchmesser
17,5 mm
D5
Durchmesser
11 mm
D6
threaded hole
mm
D7
threaded hole
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
H4
height
mm
G
Socket Head Screw
Z
Socket Head Screw
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.