Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0439 - Hinges plastic, detent
Bill of material
K0439.56181808
BESTKIPPUSA
Order No.
MATERIAL
Material
Plastic
W
Angle
°
AUSF
version
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
width
mm
A4
width
mm
B
width
56 mm
NUT
Guide tabs for slot
mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
TRAG
load-bearing capacity
1200 Nm
MOMENT
Max. torque Nm
2 Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.