Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
KIPP USA
Description
K0442 - Hinges die-cast zinc, with locking lever
Bill of material
K0442.40232500
BESTKIPPUSA
Order No.
MATERIAL
Material
Zinkdruckguss
W
Angle
°
A
distance
74 mm
A1
distance
mm
A2
distance
mm
B
Width
40 mm
FNN
Guide tabs for slot
F1
F1 max. kN
1.5 kN
F2
F2 max. kN
0.65 kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.