Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0621 - Square tube connectors five-way
Bill of material
K0621.1251512
BESTKIPPUSA
Order No.
K0621.1251512
A
width
25 mm
A1
width
22 mm
L
Length
135 mm
L1
distance
55 mm
PZ
Suitable for square tubes
25 x 25 x 1,5
GEW
Approx. weight
0.2142 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245196074
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    KIPP USA
    K0623 - Square tube connectors three-way with tapped hole
    KIPP USA
    K0624 - Square tube connectors four-way with tapped hole
    KIPP USA
    K0619 - Square tube connectors three-way
    KIPP USA
    K0494 - Tube end plugs
    KIPP USA
    K0620 - Square tube connectors four-way
    KIPP USA
    K0627 - Square tubes
    KIPP USA
    K0473 - Tube clamps cross, aluminium
    KIPP
    K0491 - Reducer sleeves square
    KIPP
    K0615 - Square tube connector straight
    KIPP
    K0713 - Ball studs for ball joints DIN 71803
    KIPP USA
    K0479 - Tube clamps flange, aluminium
Previews
3D
Boyut
2D
CAD modeli indir