Catalog navigation
CAD模型选择
可提供的产品: 48
HELP_VARIABLE
Company
KIPP USA
Description
K0434 - Hinges plastic, lift-off left
Bill of material
K0434.1402320
BESTKIPPUSA
Order No.
W
rotation angle
mm
输入参数值: W
rotation angle
mm
cm
inch
ft
AUSF
version
left
MATERIAL
material
Plastic
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
B2
Width
28 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
9 mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型