6152BAUSRSGXXX
Kistler
Pressure
Special sensors
Plastic measure technology
6152B
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6152b/6152b_asmtab.prj},{NB=KISTLER Typ 6152BAUSRSGXXX(Sensor)},{TYP=6152B},{DB=},{S=A},{U=UNISENS},{MG=S},{R=Reserve},{KA=S},{ST=G},{KL=XXX},{BS=Sensor},{PPATH=parts/6152b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6152B - Unisensors with front ø6 mm
Bill of material
6152BAUSRSGXXX
TYP
Type
6152B
S
Sensor Type
up to 200°C
up to 200 °C, sensor front coated
up to 300 °C
up to 300 °C, sensor front coated
up to 200 °C, sensor front coated and gap between sensor adapter filled with silicon
up to 200 °C, gap between sensor adapter filled with silicone
up to 200°C
up to 200 °C, sensor front coated
up to 300 °C
up to 300 °C, sensor front coated
up to 200 °C, sensor front coated and gap between sensor adapter filled with silicon
up to 200 °C, gap between sensor adapter filled with silicone
U
UNISENS
MG
Montageart
Mounting with spacer sleeve Type 6462
Mounting with mounting nut Type 6453
Mounting with spacer sleeve Type 6462
Mounting with mounting nut Type 6453
R
Reserve
KA
Cable Type
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
ST
Plug
Without plug Type 1839 included
With plug Type 1839 included
Without plug Type 1839 included
With plug Type 1839 included
KL
Cable version
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m contact element Type 1712… and 1714…)
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m contact element Type 1712… and 1714…)
BS
Hole/Sensor
Sensor
Mounting bore with extraction body for distance sleeve Type 6462
Mounting bore with extraction body for mounting nut Type 6453
Sensor
Mounting bore with extraction body for distance sleeve Type 6462
Mounting bore with extraction body for mounting nut Type 6453
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청