DS4-50-C-5G-AKM23C-BNR-X23-OE6-L0-H0-E0
Kollmorgen
DS Series
Powered by
CAD모델 선택
{kollmorgen/ds_series/ds_series_asmtab.prj},{NB=DS4-50-C-5G-AKM23C-BNR-X23-OE6-L0-H0-E0},{BU=DS4},{T=50},{G=C},{BL=5G},{MT=AKM23C},{MOC=B},{MOB=N},{MOE=R},{MM=X23},{CPL=OE6},{MO=},{LS=L0},{HS=H0},{SEO=-},{LE=E0},{AO=},{PPATH=parts/ds_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
Kollmorgen
Description
DS4 Series - DS4 Series
Bill of material
DS4-50-C-5G-AKM23C-BNR-X23-OE6-L0-H0-E0
PN
Part Number
DS4-50-C-5G-AKM23C-BNR-X23-OE6-L0-H0-E0
DS4-50-C-5G-AKM23C-BNR-X23-OE6-L0-H0-E0
BU
Base Unit
DS4
DS4
T
Travel
50 = 50 mm total stroke
100 = 100 mm total stroke
150 = 150 mm total stroke
200= 200 mm total stroke
250 = 250 mm total stroke
300 = 300 mm total stroke
350 = 350 mm total stroke
400 = 400 mm total stroke
450 = 450 mm total stroke
500 = 500 mm total stroke
550 = 550 mm total stroke
600 = 600 mm total stroke
50 = 50 mm total stroke
100 = 100 mm total stroke
150 = 150 mm total stroke
200= 200 mm total stroke
250 = 250 mm total stroke
300 = 300 mm total stroke
350 = 350 mm total stroke
400 = 400 mm total stroke
450 = 450 mm total stroke
500 = 500 mm total stroke
550 = 550 mm total stroke
600 = 600 mm total stroke
G
Grade
Commercial Grade
Precision Grade
Commercial Grade
Precision Grade
BL
Ballscrew Lead
5G - 5mm Lead
10G - 10mm Lead
5G - 5mm Lead
10G - 10mm Lead
MT
Motor Type
AKM23C = AKM23C-EFxxx-00 brushless servo
AKM23D = AKM23D-EFxxx-00 brushless servo
AKM23C = AKM23C-EFxxx-00 brushless servo
AKM23D = AKM23D-EFxxx-00 brushless servo
MOC
Connector Motor Options
B = Rotatable IP65 connectors
C = 0.5 m shielded cables w/IP65 connectors
B = Rotatable IP65 connectors
C = 0.5 m shielded cables w/IP65 connectors
MOB
Brake Motor Option
N = No Brake
2 = 24 Vdc power-off holding brake
N = No Brake
2 = 24 Vdc power-off holding brake
MOE
Encoder Motor Option
R = Resolver
2 = 2048 LPR incremental comm. encoder
C = Smart Feedback Device (SFD)
DA = Single-turn absolute sine encoder, EnDat2.2, 01
DB = Multi-turn absolute sine encoder, EnDat2.2, 01
R = Resolver
2 = 2048 LPR incremental comm. encoder
C = Smart Feedback Device (SFD)
DA = Single-turn absolute sine encoder, EnDat2.2, 01
DB = Multi-turn absolute sine encoder, EnDat2.2, 01
MM
Motor Mounts
X23 = NEMA 23 mount
X23 = NEMA 23 mount
CPL
Couplings - Inline Models
OE6 = Oldham style, 3/8" bore
BE6 = Bellows style, 3/8" bore
No Inline Models
OE6 = Oldham style, 3/8" bore
BE6 = Bellows style, 3/8" bore
No Inline Models
MO
Motor Orientation - Parallel Models
No Parralel Models
No Parralel Models
LS
Limit Sensors
L0 = No End-of-Travel Limits
LN1 = Limits, NPN type Normal Open
LN2 = Limits, NPN type Normal Closed
LP1 = Limits, PNP type Normal Open
LP2 = Limits, PNP type Normal Closed
L0 = No End-of-Travel Limits
LN1 = Limits, NPN type Normal Open
LN2 = Limits, NPN type Normal Closed
LP1 = Limits, PNP type Normal Open
LP2 = Limits, PNP type Normal Closed
HS
Home Switch
H0 = No Home Sensor
HN1 = Home, NPN type Normal Open
HN2 = Home, NPN type Normal Closed
HP1 = Home, PNP type Normal Open
HP2 = Home, PNP type Normal Closed
H0 = No Home Sensor
HN1 = Home, NPN type Normal Open
HN2 = Home, NPN type Normal Closed
HP1 = Home, PNP type Normal Open
HP2 = Home, PNP type Normal Closed
SEO
Shaft End Options
No Shaft End Option
BS = Brake on ballscrew, 24VDC Power-off
ES = Rotary encoder on ballscrew, 1250 line
No Shaft End Option
BS = Brake on ballscrew, 24VDC Power-off
ES = Rotary encoder on ballscrew, 1250 line
LE
Linear Encoder
E0 = No linear Encoder
E1 = 1 micron resolution linear encoder
E2 = 0.5 micron resolution linear encoder
E3 = 0.1 micron resolution linear encoder
E0 = No linear Encoder
E1 = 1 micron resolution linear encoder
E2 = 0.5 micron resolution linear encoder
E3 = 0.1 micron resolution linear encoder
AO
Additional Options
No Additional Options
P1 = Standard Pinning of x-axis carriage
CLN = Cleanroom Prep – Class 100
P1 & CLN - Standard Pinning of x-axis carriage and Cleanroom Prep - Class 100
No Additional Options
P1 = Standard Pinning of x-axis carriage
CLN = Cleanroom Prep – Class 100
P1 & CLN - Standard Pinning of x-axis carriage and Cleanroom Prep - Class 100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청