Nederlands
polski
português
русский
Türkçe
中文
English
DN 200
ksb
Products
Valves
Butterfly valves
ISORIA 16
Powered by
CAD모델 선택
{ksb/1products/3valves/2butterfly/isoria-16/isoria_16_with_dynactair_ng_asmtab.prj},{NB=ISORIA 16 with DYNACTAIR NG DN200 T1 DRVSIZE-12 I00A},{SIZEDN1=200},{VLVBDYTYP=1},{CNNSTDDN1=2.1},{NMNLPRPN1=125},{DRVTYP=13},{DRVSIZE=12},{RMDSZE=1},{MNTNGTYP=0},{HDFLNGTYP=67},{SHFTEND=61935},{SPRCNN=11.8},{TRDARVLV=1},{SLNDTYP=0},{ACTITAUT=5.5},{SWTCHBX=0},{VARNT=0},{ELTCNNCBNT=0},{POSIND=7},{E=134.9},{D=72.9},{HD2=0.0},{H1=290},{CNSDWTEMPLATE=combination_view\\2v\\2v_ri_fr\\_dw\\2v_ri_fr.dw},{PLTFRMUSE=1},{LOD=0},{PPATH=../../../isoria_16/isoria_16_pneumatic_actuators/isoria_16_pneumatic_actuators_assembly/isoria_16_with_dynactair_ng_asmtpl.prj},{TSGCODE=I00A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 17
HELP_VARIABLE
Company
ksb
Description
ISORIA 16 with DYNACTAIR NG - Centred disc butterfly valves with AMRING elastomer liner
Bill of material
DN 200
SIZEDN1
Nominal diameter inlet
200
200
mm
VLVBDYTYP
Valve body type
T1 - Wafer-type
T2 - Semi-lug type
T3 - Full-lug type flat face
T4 - Full-lug type raised face
T5 - U-shaped body flat face
T1 - Wafer-type
T2 - Semi-lug type
T3 - Full-lug type flat face
T4 - Full-lug type raised face
T5 - U-shaped body flat face
CNNSTDDN1
Flange design inlet
ASME B16.1
ASME B16.5
JIS B2220, B2238, B2239
AWWA C207
BS 10
AS 2129
EN 1092
ISO 7005
ASME B16.1
ASME B16.5
JIS B2220, B2238, B2239
AWWA C207
BS 10
AS 2129
EN 1092
ISO 7005
NMNLPRPN1
Nominal pressure inlet
Class 125
Class 125
DRVTYP
Type series drive
DYNACTAIR NG
DYNACTAIR NG
DRVSIZE
Drive size
12
16
25
12
16
25
mm
RMDSZE
Manual Override size
Without
RMD-2
Without
RMD-2
MNTNGTYP
Mounting type
M1
M2
N1
N2
M1
M2
N1
N2
HDFLNGTYP
Head flange design valve side
ISO F07
ISO F07
SHFTEND
Shaft end type
Flat Head 19 X 35
Flat Head 19 X 35
SPRCNN
Supply pressure connection
1/8" Gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
1/8" Gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
TRDARVLV
Trade air valve
Not applicable
Not applicable
SLNDTYP
Solenoid valve type
Not applicable
Not applicable
ACTITAUT
Actuator interface & Automation
Visual Position Indicator
AMTROBOX
Trade limit switch box
Visual Position Indicator
AMTROBOX
Trade limit switch box
SWTCHBX
Type series control unit
Not applicable
Not applicable
VARNT
Drive Varient
Not applicable
Not applicable
ELTCNNCBNT
Electrical connection control cabinet
Not applicable
Not applicable
POSIND
Position indicator
Position indicator Standard
Position indicator "BEACON"
Position indicator Standard
Position indicator "BEACON"
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청