Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Azienda
ksb
Descrizione
BOA-Control with Material number -BIM Data - Valvole a globo con sede morbida esenti da manutenzione
Lista materiale
48014721
MTRLNO
Numero materiale
SIZEDN1
Larghezza nominale ingresso
mm
LOD
Level of Development
NMNLPRPN1
Pressione di aspirazione
PN 16
SENSOR
WO
SPCLPCKNG
Special Packing
LEADSLNG
Sigillatura in piombo
No
MODEL
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
BOA-Control (balancing valve), PN16, DN15-200, up to 120°C
SA700ID04
Valve assembly type
manual balancing valve(adjustable flow resistor, also adjustable dampers)
SA200ID03
Body style
straight
SA260ID03
style variants
other manufacturer-specific designs
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
permitted media
SA700ID41
Manual adjustment on the valve available
yes
SA010ID02
Sheet number of the guideline
2
SA700ID28
nominal dimension