Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-1895-12S - Compression Handle
Bill of material
SK1-1895-12S
IN
Item No
SK1-1895-12S
WT
Weight
1450 g
ML
Material
Aluminum Alloy (ADC)
FH
Finish
Silver Painted
YT
Application
Test chamber; Refrigerated truck; Special vehicle; etc.
TD
Features
The overall effect of embedded structure is morebeautiful;Internal using latch mode , the switch can berealized by single touch;The front of the red indicator has the function toremind the operator to close the door, which is
BZ
Remarks
Suitable for left and right side opening